IESNA:LM-63-2002
[TEST]P1202369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-830-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9160
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1259.6 1354.6 1456.5 1559 1637.5 1685.6 1714.9 1731.3 1749.4 1770.5
1797.5 1834.3 1883.8 1942.3 2013.3 2133 2313.7 2553.5 2849.5 3219.8
3705 4262.1 4855.1 5394.5 5720.5 5555 5223.7 4779.7 4246.4 3610.8
2806.7 2005.4 1312.5 762.9 335.7 103.9 0
1259.6 1344.2 1433.6 1521.1 1589.7 1633 1660 1675.7 1691.6 1711.4
1739.6 1779.1 1830.4 1889.5 1962.8 2068.5 2219.8 2417.9 2666.6 2962.3
3316.9 3689.3 4019.5 4253.6 4312.1 4065.8 3717.4 3302.7 2850.2 2359.8
1797.5 1258.1 810.6 469.1 211 69.1 0
1259.6 1333.8 1410.6 1483.3 1541.8 1580.4 1605.2 1620.1 1633.8 1652.3
1681.8 1723.8 1777.1 1836.7 1912.2 2004 2125.8 2282.2 2483.6 2704.8
2928.6 3116.6 3184 3112.6 2903.5 2576.6 2211 1825.7 1454.1 1108.8
788.2 510.8 308.6 175.4 86.4 34.3 0
1259.6 1322.7 1387.7 1448.3 1495.5 1528 1548.3 1558 1565.6 1575.9
1594.4 1623.4 1661 1700.2 1744.9 1794.9 1858.4 1941.5 2050.8 2167.3
2275.4 2345.5 2330.1 2221.2 2018.7 1744.8 1465.3 1191.5 938.2 717.2
520.6 352.7 227.3 139.8 74.7 31 0
1259.6 1311.7 1364.8 1413.3 1449.3 1475.6 1491.5 1496 1497.5 1499.4
1507 1523 1544.8 1563.7 1577.5 1585.7 1590.9 1600.7 1618 1629.8
1622.1 1574.5 1476.1 1329.9 1133.8 912.9 719.6 557.4 422.2 325.7
252.9 194.7 146 104.3 63.1 27.6 0
1259.6 1300.6 1341.8 1379.2 1407.9 1426.8 1435.3 1430.8 1418.4 1403.2
1388.2 1378.2 1373.5 1367.7 1356.8 1338.1 1312.4 1285.8 1261.1 1240.7
1218.4 1180.9 1118.6 1030.9 916.9 780.5 657.8 539.8 427.2 340.8
266.6 204 149.8 105 62.7 27.3 0
1259.6 1289.4 1318.8 1345.1 1366.5 1378 1379.1 1365.5 1339.3 1307
1269.5 1233.5 1202.2 1171.7 1136.2 1090.5 1033.9 970.9 904.2 851.5
814.8 787.4 761.2 731.8 700 648.1 596 522.2 432.2 356
280.3 213.4 153.7 105.8 62.4 27 0
1259.6 1278.8 1297.3 1315.1 1331 1337.8 1332.6 1309.6 1270 1223.6
1171.7 1124.3 1084.7 1050.5 1016.9 977.4 930.2 878.1 822.8 779.1
750 730.9 717 700.6 675.5 631.8 588.3 526.5 452.1 384.2
311.9 244.1 179.7 124.9 76.4 32.7 0
1259.6 1268.2 1275.8 1285.1 1295.4 1297.7 1286.1 1253.7 1200.7 1140.1
1074 1015.1 967.2 929.2 897.6 864.2 826.5 785.3 741.4 706.6
685.3 674.5 672.9 669.4 651 615.5 580.6 530.8 472 412.4
343.6 274.8 205.7 144 90.4 38.4 0
1259.6 1257.9 1255.5 1257.4 1261.3 1261.8 1246.3 1206.9 1146.2 1078.1
1010.4 957.3 918.6 890.1 864.9 835.7 800.6 761.5 717.3 675.5
644.3 627.4 629.1 630.8 625.4 612.4 581 529.7 472 417.1
365.4 310.8 248.7 180.8 117.7 49.8 0
1259.6 1246.4 1235.4 1231.4 1233.4 1235.8 1225.5 1194.1 1142.9 1084.7
1028.3 979 935.6 897.7 861.8 824.2 783 739.3 695.8 657
622.8 597.3 583.8 575.7 568 559.1 540.4 506.9 464.5 417.2
363.6 309.8 248.5 182.8 120.4 53.2 0
1259.6 1237.2 1217.9 1208.2 1208.8 1215.7 1215.9 1197.6 1159.3 1109
1056.3 1006.1 957.1 910.4 865.3 820.3 774.3 727.7 684.5 647.5
614.4 589 570.6 556.5 543.2 528.1 507.4 479.5 445 403.8
353.3 301.6 241.6 179.4 116.7 51.7 0
1259.6 1227.9 1200.4 1184.9 1184.3 1195.7 1206.3 1201.1 1175.7 1133.3
1084.4 1033.1 978.7 923.1 868.8 816.5 765.5 716.1 673.2 638
606 580.7 557.5 537.4 518.4 497.1 474.4 452 425.4 390.4
342.9 293.3 234.7 176 113.1 50.3 0
1259.6 1219.6 1185.7 1165.6 1164.9 1182.8 1208.1 1222.2 1212.3 1175.1
1121.9 1064 1004.3 943.5 884.4 827.7 773.6 722.6 678.7 643.2
614.1 593 574.9 556 534.8 507.5 478.4 450.8 421.1 384.1
336.8 287.1 229.5 172.4 109 49.5 0
1259.6 1211.2 1171 1146.2 1145.6 1170.1 1209.8 1243.2 1248.9 1216.9
1159.5 1094.9 1029.9 964 900 838.8 781.7 729.3 684.3 648.4
622.3 605.1 592.2 574.7 551.1 517.9 482.4 449.5 416.7 377.7
330.7 280.9 224.3 168.7 104.9 48.7 0
1259.6 1203.9 1158.1 1129.9 1128.1 1156.2 1206.2 1254.5 1272.4 1247.4
1189.5 1118.9 1049.9 983.2 918.9 857.7 799.9 746.6 700.7 664.5
637.5 619.1 607.2 592.3 571.3 541.4 507.6 472.8 437.2 393.9
342.7 290.7 232.4 168 101.4 48.6 0
1259.6 1196.6 1145.1 1113.6 1110.5 1142.5 1202.6 1265.6 1295.8 1277.9
1219.6 1143 1069.9 1002.3 937.9 876.7 818.2 763.9 717.2 680.5
652.6 632.9 622.2 609.9 591.5 565 532.9 496.1 457.7 410
354.7 300.4 240.5 167.3 97.9 48.4 0
1259.6 1189.3 1133.4 1099.2 1094.3 1125.7 1188.1 1253.9 1290.4 1281.2
1230.8 1155.5 1080 1013.6 951.5 893.4 837.4 784.7 738.7 701.8
671.6 650.7 637.7 625.2 607.1 581.7 548.8 511.3 470.8 421.8
365.4 309.6 248.2 164.6 90.4 42.7 0
1259.6 1182 1121.6 1084.9 1078.1 1109 1173.5 1242.2 1285 1284.5
1241.9 1168 1090.2 1024.9 965 910.1 856.7 805.5 760.3 723.1
690.7 668.5 653.2 640.7 622.8 598.4 564.8 526.4 483.8 433.6
376 318.8 255.9 161.9 82.9 37 0
1259.6 1176.3 1112.5 1074.1 1065.2 1092.6 1150.2 1211.2 1249.5 1250.6
1214.2 1148.2 1075.1 1011.1 955.1 905.6 857.8 811 768.3 732.3
702.5 682.4 668 655.6 637.8 612.1 576.9 536.8 493.2 442.8
384.4 327.6 262.6 176.2 96.3 42.6 0
1259.6 1170.6 1103.5 1063.3 1052.3 1076.2 1126.8 1180.2 1214.1 1216.8
1186.5 1128.5 1060.1 997.2 945.3 901 858.9 816.6 776.2 741.4
714.3 696.4 682.9 670.5 652.7 625.8 588.9 547.2 502.7 452
392.9 336.4 269.3 190.5 109.7 48.2 0
1259.6 1166.1 1097.1 1055.8 1043.9 1065.3 1110.2 1155.9 1184.3 1186.1
1159.1 1107.3 1044.9 985.1 934.1 890.7 850.1 809.2 769.6 736.8
714 698.9 686.3 674 656.6 629.5 592.8 551 506.2 456.3
397.3 340.6 274.8 199.9 121.3 52.9 0
1259.6 1161.5 1090.8 1048.3 1035.4 1054.4 1093.7 1131.5 1154.5 1155.3
1131.9 1086.1 1029.6 973 922.9 880.4 841.4 801.9 762.9 732.2
713.8 701.4 689.8 677.5 660.5 633.3 596.5 554.6 509.8 460.5
401.8 344.7 280.3 209.3 132.9 57.6 0
1259.6 1157.9 1086.3 1043.1 1030.5 1048.9 1086.1 1120.3 1140.1 1140.1
1118.7 1077.3 1025.1 970 918.4 872.2 829.5 787.1 746.1 717.2
701.8 691.7 681.3 668.9 652.1 625.7 589.2 547.9 504.4 456
399.5 341.6 279 208.7 132 56.5 0
1259.6 1154.3 1081.8 1038 1025.6 1043.5 1078.6 1109 1125.7 1125
1105.6 1068.4 1020.6 967.1 914 864.1 817.7 772.4 729.3 702.2
689.8 681.9 672.8 660.3 643.7 618.1 581.9 541.2 498.9 451.4
397.3 338.4 277.7 208.1 131 55.2 0
1259.6 1151 1078.4 1034.9 1023 1041.3 1075.7 1105.3 1121.1 1119.9
1100.9 1066.2 1020.6 967.4 913 859.8 809.7 760.7 715.6 689.5
678.1 671.4 663.6 651.2 634.3 608.2 572.4 532.3 490.4 443.3
390.5 331.6 268.4 200.3 124.9 52.1 0
1259.6 1147.7 1074.9 1031.8 1020.4 1039.1 1072.8 1101.6 1116.5 1114.8
1096.1 1064.1 1020.6 967.9 912.1 855.5 801.8 749.1 701.9 676.9
666.4 661 654.4 642.1 625 598.4 562.8 523.5 481.9 435.2
383.7 324.7 259.2 192.5 118.8 48.9 0
1259.6 1143.6 1071.6 1029.5 1019.4 1038.7 1072.5 1101 1115.1 1112.6
1093.3 1063.3 1021.3 968.6 911.6 853.1 797 741.4 693.1 668.5
658.3 653.5 647.7 635.1 617.7 589.7 555.4 516.7 474.2 427.8
376.5 319 248.4 185.6 112.6 45.9 0
1259.6 1147.7 1074.9 1031.8 1020.4 1039.1 1072.8 1101.6 1116.5 1114.8
1096.1 1064.1 1020.6 967.9 912.1 855.5 801.8 749.1 701.9 676.9
666.4 661 654.4 642.1 625 598.4 562.8 523.5 481.9 435.2
383.7 324.7 259.2 192.5 118.8 48.9 0
1259.6 1151 1078.4 1034.9 1023 1041.3 1075.7 1105.3 1121.1 1119.9
1100.9 1066.2 1020.6 967.4 913 859.8 809.7 760.7 715.6 689.5
678.1 671.4 663.6 651.2 634.3 608.2 572.4 532.3 490.4 443.3
390.5 331.6 268.4 200.3 124.9 52.1 0
1259.6 1154.3 1081.8 1038 1025.6 1043.5 1078.6 1109 1125.7 1125
1105.6 1068.4 1020.6 967.1 914 864.1 817.7 772.4 729.3 702.2
689.8 681.9 672.8 660.3 643.7 618.1 581.9 541.2 498.9 451.4
397.3 338.4 277.7 208.1 131 55.2 0
1259.6 1157.9 1086.3 1043.1 1030.5 1048.9 1086.1 1120.3 1140.1 1140.1
1118.7 1077.3 1025.1 970 918.4 872.2 829.5 787.1 746.1 717.2
701.8 691.7 681.3 668.9 652.1 625.7 589.2 547.9 504.4 456
399.5 341.6 279 208.7 132 56.5 0
1259.6 1161.5 1090.8 1048.3 1035.4 1054.4 1093.7 1131.5 1154.5 1155.3
1131.9 1086.1 1029.6 973 922.9 880.4 841.4 801.9 762.9 732.2
713.8 701.4 689.8 677.5 660.5 633.3 596.5 554.6 509.8 460.5
401.8 344.7 280.3 209.3 132.9 57.6 0
1259.6 1166.1 1097.1 1055.8 1043.9 1065.3 1110.2 1155.9 1184.3 1186.1
1159.1 1107.3 1044.9 985.1 934.1 890.7 850.1 809.2 769.6 736.8
714 698.9 686.3 674 656.6 629.5 592.8 551 506.2 456.3
397.3 340.6 274.8 199.9 121.3 52.9 0
1259.6 1170.6 1103.5 1063.3 1052.3 1076.2 1126.8 1180.2 1214.1 1216.8
1186.5 1128.5 1060.1 997.2 945.3 901 858.9 816.6 776.2 741.4
714.3 696.4 682.9 670.5 652.7 625.8 588.9 547.2 502.7 452
392.9 336.4 269.3 190.5 109.7 48.2 0
1259.6 1176.3 1112.5 1074.1 1065.2 1092.6 1150.2 1211.2 1249.5 1250.6
1214.2 1148.2 1075.1 1011.1 955.1 905.6 857.8 811 768.3 732.3
702.5 682.4 668 655.6 637.8 612.1 576.9 536.8 493.2 442.8
384.4 327.6 262.6 176.2 96.3 42.6 0
1259.6 1182 1121.6 1084.9 1078.1 1109 1173.5 1242.2 1285 1284.5
1241.9 1168 1090.2 1024.9 965 910.1 856.7 805.5 760.3 723.1
690.7 668.5 653.2 640.7 622.8 598.4 564.8 526.4 483.8 433.6
376 318.8 255.9 161.9 82.9 37 0
1259.6 1189.3 1133.4 1099.2 1094.3 1125.7 1188.1 1253.9 1290.4 1281.2
1230.8 1155.5 1080 1013.6 951.5 893.4 837.4 784.7 738.7 701.8
671.6 650.7 637.7 625.2 607.1 581.7 548.8 511.3 470.8 421.8
365.4 309.6 248.2 164.6 90.4 42.7 0
1259.6 1196.6 1145.1 1113.6 1110.5 1142.5 1202.6 1265.6 1295.8 1277.9
1219.6 1143 1069.9 1002.3 937.9 876.7 818.2 763.9 717.2 680.5
652.6 632.9 622.2 609.9 591.5 565 532.9 496.1 457.7 410
354.7 300.4 240.5 167.3 97.9 48.4 0
1259.6 1203.9 1158.1 1129.9 1128.1 1156.2 1206.2 1254.5 1272.4 1247.4
1189.5 1118.9 1049.9 983.2 918.9 857.7 799.9 746.6 700.7 664.5
637.5 619.1 607.2 592.3 571.3 541.4 507.6 472.8 437.2 393.9
342.7 290.7 232.4 168 101.4 48.6 0
1259.6 1211.2 1171 1146.2 1145.6 1170.1 1209.8 1243.2 1248.9 1216.9
1159.5 1094.9 1029.9 964 900 838.8 781.7 729.3 684.3 648.4
622.3 605.1 592.2 574.7 551.1 517.9 482.4 449.5 416.7 377.7
330.7 280.9 224.3 168.7 104.9 48.7 0
1259.6 1219.6 1185.7 1165.6 1164.9 1182.8 1208.1 1222.2 1212.3 1175.1
1121.9 1064 1004.3 943.5 884.4 827.7 773.6 722.6 678.7 643.2
614.1 593 574.9 556 534.8 507.5 478.4 450.8 421.1 384.1
336.8 287.1 229.5 172.4 109 49.5 0
1259.6 1227.9 1200.4 1184.9 1184.3 1195.7 1206.3 1201.1 1175.7 1133.3
1084.4 1033.1 978.7 923.1 868.8 816.5 765.5 716.1 673.2 638
606 580.7 557.5 537.4 518.4 497.1 474.4 452 425.4 390.4
342.9 293.3 234.7 176 113.1 50.3 0
1259.6 1237.2 1217.9 1208.2 1208.8 1215.7 1215.9 1197.6 1159.3 1109
1056.3 1006.1 957.1 910.4 865.3 820.3 774.3 727.7 684.5 647.5
614.4 589 570.6 556.5 543.2 528.1 507.4 479.5 445 403.8
353.3 301.6 241.6 179.4 116.7 51.7 0
1259.6 1246.4 1235.4 1231.4 1233.4 1235.8 1225.5 1194.1 1142.9 1084.7
1028.3 979 935.6 897.7 861.8 824.2 783 739.3 695.8 657
622.8 597.3 583.8 575.7 568 559.1 540.4 506.9 464.5 417.2
363.6 309.8 248.5 182.8 120.4 53.2 0
1259.6 1257.9 1255.5 1257.4 1261.3 1261.8 1246.3 1206.9 1146.2 1078.1
1010.4 957.3 918.6 890.1 864.9 835.7 800.6 761.5 717.3 675.5
644.3 627.4 629.1 630.8 625.4 612.4 581 529.7 472 417.1
365.4 310.8 248.7 180.8 117.7 49.8 0
1259.6 1268.2 1275.8 1285.1 1295.4 1297.7 1286.1 1253.7 1200.7 1140.1
1074 1015.1 967.2 929.2 897.6 864.2 826.5 785.3 741.4 706.6
685.3 674.5 672.9 669.4 651 615.5 580.6 530.8 472 412.4
343.6 274.8 205.7 144 90.4 38.4 0
1259.6 1278.8 1297.3 1315.1 1331 1337.8 1332.6 1309.6 1270 1223.6
1171.7 1124.3 1084.7 1050.5 1016.9 977.4 930.2 878.1 822.8 779.1
750 730.9 717 700.6 675.5 631.8 588.3 526.5 452.1 384.2
311.9 244.1 179.7 124.9 76.4 32.7 0
1259.6 1289.4 1318.8 1345.1 1366.5 1378 1379.1 1365.5 1339.3 1307
1269.5 1233.5 1202.2 1171.7 1136.2 1090.5 1033.9 970.9 904.2 851.5
814.8 787.4 761.2 731.8 700 648.1 596 522.2 432.2 356
280.3 213.4 153.7 105.8 62.4 27 0
1259.6 1300.6 1341.8 1379.2 1407.9 1426.8 1435.3 1430.8 1418.4 1403.2
1388.2 1378.2 1373.5 1367.7 1356.8 1338.1 1312.4 1285.8 1261.1 1240.7
1218.4 1180.9 1118.6 1030.9 916.9 780.5 657.8 539.8 427.2 340.8
266.6 204 149.8 105 62.7 27.3 0
1259.6 1311.7 1364.8 1413.3 1449.3 1475.6 1491.5 1496 1497.5 1499.4
1507 1523 1544.8 1563.7 1577.5 1585.7 1590.9 1600.7 1618 1629.8
1622.1 1574.5 1476.1 1329.9 1133.8 912.9 719.6 557.4 422.2 325.7
252.9 194.7 146 104.3 63.1 27.6 0
1259.6 1322.7 1387.7 1448.3 1495.5 1528 1548.3 1558 1565.6 1575.9
1594.4 1623.4 1661 1700.2 1744.9 1794.9 1858.4 1941.5 2050.8 2167.3
2275.4 2345.5 2330.1 2221.2 2018.7 1744.8 1465.3 1191.5 938.2 717.2
520.6 352.7 227.3 139.8 74.7 31 0
1259.6 1333.8 1410.6 1483.3 1541.8 1580.4 1605.2 1620.1 1633.8 1652.3
1681.8 1723.8 1777.1 1836.7 1912.2 2004 2125.8 2282.2 2483.6 2704.8
2928.6 3116.6 3184 3112.6 2903.5 2576.6 2211 1825.7 1454.1 1108.8
788.2 510.8 308.6 175.4 86.4 34.3 0
1259.6 1344.2 1433.6 1521.1 1589.7 1633 1660 1675.7 1691.6 1711.4
1739.6 1779.1 1830.4 1889.5 1962.8 2068.5 2219.8 2417.9 2666.6 2962.3
3316.9 3689.3 4019.5 4253.6 4312.1 4065.8 3717.4 3302.7 2850.2 2359.8
1797.5 1258.1 810.6 469.1 211 69.1 0
1259.6 1354.6 1456.5 1559 1637.5 1685.6 1714.9 1731.3 1749.4 1770.5
1797.5 1834.3 1883.8 1942.3 2013.3 2133 2313.7 2553.5 2849.5 3219.8
3705 4262.1 4855.1 5394.5 5720.5 5555 5223.7 4779.7 4246.4 3610.8
2806.7 2005.4 1312.5 762.9 335.7 103.9 0
1259.6 1359.7 1474.5 1588.2 1672.1 1723.1 1747.2 1753.1 1757 1760.5
1766.1 1778.1 1800 1827.6 1873 1967.9 2134.2 2375.3 2689.5 3064.1
3512.7 4029.2 4625.1 5269.3 5915.1 6086.7 5722.7 5254.4 4762.6 4203.2
3419.9 2577.7 1794.1 1092.2 510.4 162.6 0
1259.6 1364.8 1492.5 1617.3 1706.6 1760.4 1779.4 1774.9 1764.7 1750.6
1734.7 1721.9 1716.3 1712.9 1732.7 1802.8 1954.6 2197.2 2529.4 2908.3
3320.4 3796.4 4395 5143.9 6109.8 6618.4 6221.8 5729 5278.9 4795.7
4033.1 3150.2 2275.6 1421.4 685.1 221.4 0
1259.6 1372.1 1510.2 1643.6 1737.4 1788.3 1796.9 1775.3 1741.7 1703
1662.5 1626.2 1598.6 1579.7 1593.9 1676.6 1860.8 2143.1 2505.6 2903.5
3321.3 3772.8 4303.2 4959.8 5881.2 6592.7 6320.5 5775.3 5299.6 4810.6
4088.1 3228.9 2373.5 1530.8 778.2 273.3 0
1259.6 1379.4 1528.1 1669.8 1768.1 1816 1814.4 1775.5 1718.8 1655.4
1590.3 1530.6 1480.9 1446.5 1455.1 1550.5 1767 2089.1 2481.7 2898.7
3322.1 3749.3 4211.4 4775.8 5652.5 6566.9 6419.2 5821.6 5320.3 4825.4
4143.2 3307.7 2471.4 1640.2 871.2 325.2 0
1259.6 1383.8 1537.7 1685.6 1786.8 1829.5 1814.8 1756 1675.5 1591.9
1513.1 1445.1 1391.7 1362.8 1396.9 1546.7 1833.2 2233.5 2713.1 3232.5
3752.2 4263.1 4783.3 5353.2 6199 7067.5 7055.4 6484.4 5913.1 5289.2
4504 3582 2678.6 1782.8 988.4 383.8 0
1259.6 1388.1 1547.4 1701.4 1805.4 1843.1 1815.3 1736.4 1632.3 1528.3
1435.9 1359.5 1302.6 1279 1338.7 1542.9 1899.4 2377.9 2944.5 3566.2
4182.4 4776.9 5355.1 5930.7 6745.5 7568.1 7691.6 7147.2 6505.8 5752.9
4864.8 3856.3 2885.6 1925.4 1105.5 442.4 0
1259.6 1390.3 1553.3 1710 1813.7 1847.6 1810.5 1718.5 1600.9 1489
1394.5 1318.8 1264.8 1249.4 1331.8 1574.5 1976.3 2517.7 3174.2 3902.4
4626.3 5326.1 6009.8 6672.2 7539.4 8323.5 8424.1 7882.8 7138.9 6227
5198.5 4093 3009.9 1977.2 1134.9 444.9 0
1259.6 1392.5 1559.2 1718.5 1821.9 1852.2 1805.7 1700.5 1569.4 1449.6
1353.2 1278.2 1227.1 1219.7 1324.9 1606.1 2053.1 2657.5 3403.9 4238.6
5070.1 5875.2 6664.5 7413.7 8333.3 9078.8 9156.5 8618.4 7771.8 6701.1
5532.3 4329.7 3134.2 2029.1 1164.4 447.3 0
1259.6 1391.5 1563.6 1722.6 1825.1 1852.6 1800 1687.8 1550.1 1428.3
1333 1259.1 1209.3 1206.9 1323.9 1622.6 2091.4 2739.6 3543.4 4436.1
5338.5 6196.9 7047.1 7888.1 8846.1 9552.7 9559.9 8934.5 7947.5 6718.9
5442.9 4176 2887 1834.8 1008.7 375.6 0
1259.6 1392.5 1559.2 1718.5 1821.9 1852.2 1805.7 1700.5 1569.4 1449.6
1353.2 1278.2 1227.1 1219.7 1324.9 1606.1 2053.1 2657.5 3403.9 4238.6
5070.1 5875.2 6664.5 7413.7 8333.3 9078.8 9156.5 8618.4 7771.8 6701.1
5532.3 4329.7 3134.2 2029.1 1164.4 447.3 0
1259.6 1390.3 1553.3 1710 1813.7 1847.6 1810.5 1718.5 1600.9 1489
1394.5 1318.8 1264.8 1249.4 1331.8 1574.5 1976.3 2517.7 3174.2 3902.4
4626.3 5326.1 6009.8 6672.2 7539.4 8323.5 8424.1 7882.8 7138.9 6227
5198.5 4093 3009.9 1977.2 1134.9 444.9 0
1259.6 1388.1 1547.4 1701.4 1805.4 1843.1 1815.3 1736.4 1632.3 1528.3
1435.9 1359.5 1302.6 1279 1338.7 1542.9 1899.4 2377.9 2944.5 3566.2
4182.4 4776.9 5355.1 5930.7 6745.5 7568.1 7691.6 7147.2 6505.8 5752.9
4864.8 3856.3 2885.6 1925.4 1105.5 442.4 0
1259.6 1383.8 1537.7 1685.6 1786.8 1829.5 1814.8 1756 1675.5 1591.9
1513.1 1445.1 1391.7 1362.8 1396.9 1546.7 1833.2 2233.5 2713.1 3232.5
3752.2 4263.1 4783.3 5353.2 6199 7067.5 7055.4 6484.4 5913.1 5289.2
4504 3582 2678.6 1782.8 988.4 383.8 0
1259.6 1379.4 1528.1 1669.8 1768.1 1816 1814.4 1775.5 1718.8 1655.4
1590.3 1530.6 1480.9 1446.5 1455.1 1550.5 1767 2089.1 2481.7 2898.7
3322.1 3749.3 4211.4 4775.8 5652.5 6566.9 6419.2 5821.6 5320.3 4825.4
4143.2 3307.7 2471.4 1640.2 871.2 325.2 0
1259.6 1372.1 1510.2 1643.6 1737.4 1788.3 1796.9 1775.3 1741.7 1703
1662.5 1626.2 1598.6 1579.7 1593.9 1676.6 1860.8 2143.1 2505.6 2903.5
3321.3 3772.8 4303.2 4959.8 5881.2 6592.7 6320.5 5775.3 5299.6 4810.6
4088.1 3228.9 2373.5 1530.8 778.2 273.3 0
1259.6 1364.8 1492.5 1617.3 1706.6 1760.4 1779.4 1774.9 1764.7 1750.6
1734.7 1721.9 1716.3 1712.9 1732.7 1802.8 1954.6 2197.2 2529.4 2908.3
3320.4 3796.4 4395 5143.9 6109.8 6618.4 6221.8 5729 5278.9 4795.7
4033.1 3150.2 2275.6 1421.4 685.1 221.4 0
1259.6 1359.7 1474.5 1588.2 1672.1 1723.1 1747.2 1753.1 1757 1760.5
1766.1 1778.1 1800 1827.6 1873 1967.9 2134.2 2375.3 2689.5 3064.1
3512.7 4029.2 4625.1 5269.3 5915.1 6086.7 5722.7 5254.4 4762.6 4203.2
3419.9 2577.7 1794.1 1092.2 510.4 162.6 0
1259.6 1354.6 1456.5 1559 1637.5 1685.6 1714.9 1731.3 1749.4 1770.5
1797.5 1834.3 1883.8 1942.3 2013.3 2133 2313.7 2553.5 2849.5 3219.8
3705 4262.1 4855.1 5394.5 5720.5 5555 5223.7 4779.7 4246.4 3610.8
2806.7 2005.4 1312.5 762.9 335.7 103.9 0
